PC WORX DEMO - Programming software
2985725

Software package for PC-based automation solutions. PC WORX DEMO contains all 5 IEC languages with MSFC compiler. Max. 16 bytes of input and output data can be used with the demo version. It is available free of charge and does not require a license key. It is part of the AUTOMATIONWORX Software Suite, which you can download under “Downloads”.

Доступно для безкоштовного завантаження. Матеріали для завантаження

Докладно про виріб








Сумісна продукція



Переваги

A programming environment for all controllers from Phoenix Contact
Uniform operation worldwide, thanks to programming according to IEC 61131
Fast startup and programming, thanks to comprehensive standard libraries
Integrated fieldbus and network configuration
Application-specific expansion with corresponding functional blocks
Integrated diagnostics and monitoring
Consistent support for drag-and-drop
User-friendly device handling, thanks to integrated PROFINET, PROFIBUS, INTERBUS, and Modbus TCP configuration and addressing
Program modifications can also be made while the controller is running
Open interfaces to EPLAN, WinMOD, PLCopen XML
Integrated simulation environment