BLUEMARK CLED - Printer
5147999

Printers with LED-UV technology for printing plastic labels in UniCard format.

Доступно для безкоштовного завантаження. Матеріали для завантаження

Докладно про виріб







Переваги

Easy and time-saving operation
The printer detects the direction of the inserted sheets and automatically rotates printing 180° if required
Instant wipe resistance, making the labels ready for immediate use
Fast labeling of plastic labels for terminal, conductor, cable, and device marking applications
Solvent-free labeling of up to 10000 markers per hour
Environmentally-friendly high-speed printer with modern UV technology
Automatic material feed
Can be networked via Ethernet