The pressure sensor detects the operating pressure of liquid or gas media in a range from -1 to 10 bar. The overload-proof ceramic measuring cell is designed for in excess of 100 million cycles and enables a high switching point accuracy. The pressure switch offers the option of using the set switching points via two switching outputs or reading all process data via the IO-Link interface.
PSK APS7004IOL
-
Pressure sensor
2700710
Pressure switch with display, G1/4 I process connection, IO-Link communication
Доступно для безкоштовного завантаження.
Матеріали для завантаження
Докладно про виріб
Сумісна продукція
Переваги
Measuring range: -1 bar ... 10 bar
IO-Link 1.1 (COM2 slave, 38.4 kbaud)
Process connection: G1/4 I
Protection against polarity reversal, overload proof
IO-Link communication
Overload-proof ceramic measuring cell for in excess of 100 million cycles
Parameterization, diagnostics, and process value monitoring via IO-Link
Programmable function
4-character alphanumeric display