MICROFOX-P_DB - Needle-nose pliers
1212798

Electronic needle-nose pliers, smooth gripping surface, with opening spring, type of packaging: with holder for sales display (backcard)

Докладно про виріб








Сумісна продукція


Переваги

Through-connected joint for permanent stability and optimum distribution of force
Ergonomically designed two-component handles for fatigue-proof and non-slip use
Opening spring for uniform, smooth opening
Mirror-polished and oiled metal surfaces, which provide maximum rust protection
Made from special high-grade tool steel