VS-EC-MSDB SH SCO - Device connector front mounting
1440711

Device connector front mounting, 4-position, Socket, straight, M12-SPEEDCON, Wave soldering, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Докладно про виріб








Сумісна продукція



Переваги

Easy PCB assembly: one-piece connectors for wave soldering
For high transmission reliability: optional shield connection to the housing by means of shield contact
SPEEDCON fast locking system reduces cabling times