SACC-DSI-M12MSD-4CON-M16 SHX
-
Device connector rear mounting
1239745
Device connector rear mounting, 4-position, Pin, M12, D-coding, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Докладно про виріб
Сумісна продукція
Переваги
Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times
For high transmission reliability: optional shield connection to the housing by means of shield contact