IFS-OP-UNIT - Operator interface
2811899

The operator interface facilitates straightforward parameterization and operation of the MACX MCR(-EX)-...-UI(REL)(-UP) on-site, even without software. Can be snapped onto the 35 mm module. Replacement part: 2905872 IFS-BT-PROG-ADAPTER.

Докладно про виріб







Сумісна продукція


Переваги

Local display of actual values
Easy guided operation
Operating and display unit can be snapped directly onto compatible devices with a housing width of 35 mm
Installation in zone 2 permitted