Surface mounting housing for M23 hybrid device connectors
Докладно про виріб
Safety note
Safety note
WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• Only use tools recommended by Phoenix Contact
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• Operate the connector only when it is fully plugged in and interlocked.
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the minimum bending radius of the cable. Lay the cable without twisting it.
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Product type
Circular connector housing
Series
SH
Application
Hybrid
Shielded
yes
Thread type
M23
Material Housing
GD-Zn
Material Seal
FKM
Артикул
1008169
Пакувальна одиниця
32 Шт.
Мінімальний обсяг замовлення
320 Шт.
Код виробу
ABRCDU
GTIN
4055626691114
Маса штуки (з упаковкою)
62,66 g
Маса штуки (без упаковки)
54,431 g
Митний тарифний номер
85389099
Країна походження
DE
ECLASS
ECLASS-13.0
27440224
ECLASS-15.0
27440224
ETIM
ETIM 9.0
EC003556
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Відповідає вимогам Директиви RoHS
Так
(Винятки відсутні)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
Відсутність небезпечних речовин, що перевищують граничні значення
EU REACH SVHC
Інформація щодо речовини-кандидата за Регламентом REACH (№ CAS)
Речовини з масовою часткою більше ніж 0,1 % відсутні