FOC-MODUL:3U-17S12-LCD6-OM1 - Module
1018571

Preassembled fiber-optic distribution module (3 RU),for connecting M17 MPO plug assembly, can be installed in a 19” fiber-optic distributor box (3 RU)

Докладно про виріб








Сумісна продукція



Переваги

Compact design with MT ferrule
Can be flexibly installed in module carrier
Modular enclosure design, up to 12 insert modules can be placed into 3U enclosure as required, in order to achieve high packing density FO connection
The number of insert modules can be freely configured. For module vacancies, there are optional covers to be used with
Insert module configured with 12-position M17 series MPO coupler and LC standard adapter