UM-TM (10X10)
-
Marker for terminal blocks
0830914
Marker for terminal blocks, Strip, white, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: latching, for terminal block width: 10.2 mm, Number of individual labels: 12, text field height: 10 mm, text field width: 10 mm
Докладно про виріб
Сумісна продукція
Переваги
The markers, which are supplied in uniform strips, can be printed onto quickly and easily using the BLUEMARK printing systems
The UM-TM ... UM labeling range includes terminal markers for Phoenix Contact terminal blocks with tall marker groove
The multi-section marking strips are easy to fit and can be easily separated if required
The markers support multi-line labeling