Inline terminals with “2 MBD” added to their item designation work with a transmission speed of 2 Mbps. These terminal blocks are discontinued or no longer in the range. If you require this transmission speed, please ask your local Phoenix Contact representative. If you can work with a transmission speed of 500 kbps, select as a replacement the corresponding variant that does not have “2MBD” added to its item designation. Please note that a uniform transmission speed must always be used within one inline station.
IB IL TEMPCON 300 UTH-2MBD-PAC
-
Inline function terminal
2819833
Inline temperature controller, complete with accessories (connector and labeling field) with 8 thermocouple inputs, 8 binary outputs, 1 input for recording the total current of heating elements, expandable to 30 control circuits, transfer rate 2Mbaud.
Докладно про виріб
Сумісна продукція
Переваги
Transmission speed 2 Mbps
Can be extended by up to 30 closed-loop control circuits using additional temperature measurement terminals.
The Inline multi-channel temperature controller is a freely parameterizable slave for the Inline installation system.