IB IL TEMPCON 300 RTD-B-PAC - Inline function terminal
2819590

Inline temperature controller, complete with accessories (connector and labeling field) with 8 thermocouple inputs, 8 binary outputs, 1 input for recording the total current of heating elements, limited to 4 control circuits with Inline temperature measurement terminals.

Докладно про виріб







Сумісна продукція

Переваги

Transmission speed 500 kbps
The Inline multi-channel temperature controller is a freely parameterizable slave for the Inline installation system.
Limited to 4 closed-loop control circuits