The serial Inline communication terminal IL RS 485/422-PRO permits simple and fast integration of scanners, scales and printers into existing production processes.
Parameter setting and data exchange is performed exclusively with process data. This means faster communication times for small data volume than with the PCP version
A wide range of applications is supported thanks to various protocols and transmission speeds up to 38400 baud.
IB IL RS 485/422-PRO
-
Inline function terminal
2863707
Inline RS-485/422 function terminal, for serial data transmission, 1 serial input and output channel in RS-485/422 version, pure process data communication
Докладно про виріб
Сумісна продукція
Переваги
4 kbyte receive buffer and 1 kbyte transmit buffer
Number of data bits, stop bits and parity can be set
Transmission speed can be set up to 38400 bps
Various protocols supported
1 serial input and output channel as RS-485 or RS-422 version