The serial inline communication terminal IL RS-232-PRO permits simple and fast integration of scanners, scales and printers into existing production processes.
Parameter setting and data exchange is performed exclusively with process data. This means faster communication times for small data volume than with the PCP version. A wide range of applications is supported thanks to various protocols and transmission speeds up to 38400 baud.
IB IL RS 232-PRO
-
Inline function terminal
2878515
Inline RS-232 function terminal, for serial data transmission, without accessories, 1 serial input and output channel in RS-232 design, pure process data communication
Доступно для безкоштовного завантаження.
Матеріали для завантаження
Докладно про виріб
Сумісна продукція
Переваги
Various protocols supported
One serial RS-232 input and output channel
Diagnostic and status indicators