Inline terminals with “2 MBD” added to their item designation work with a transmission speed of 2 Mbps. These terminal blocks are discontinued or no longer in the range. If you require this transmission speed, please ask your local Phoenix Contact representative. If you can work with a transmission speed of 500 kbps, select as a replacement the corresponding variant that does not have “2MBD” added to its item designation. Please note that a uniform transmission speed must always be used within one inline station. The terminal is designed for use within an Inline station. This terminal can be used to create a partial circuit (segment circuit) within a main circuit. The terminal is not used for voltage supply. It therefore does not have any elements for protection against polarity reversal and surge voltage. This terminal has an LED for bus diagnostics. It occupies two input data bits, which indicate the status of the electronic fuse.
IB IL 24 SEG-ELF-2MBD-PAC
-
Inline function terminal
2863847
Inline segment terminal, complete with accessories (connector and labeling field), 24 V DC, transmission speed 2 Mbaud, electronic fuse
Докладно про виріб
Сумісна продукція
Переваги
Protection of the segment circuit using an electronic fuse with short-circuit current limitation
Diagnostic and status indicators
Automatic creation of a segment circuit in the main circuit