NLC-IO-03I-04QRA-05A - I/O extension module
2701960

I/O extension module for use with Nanoline 100...240 V AC base unit. Equipped with three digital inputs and four 5 A relay output channels. A maximum of three I/O extension modules can be attached to a base unit.

Докладно про виріб








Сумісна продукція


Переваги

Automatically recognized by the firmware
I/O modules are electrically isolated
Up to 3 modules can be added to the right side of a base unit
Can be powered from a secondary power supply