SACC-FP-M-M12/M14 THR PW - Housing screw connection
1420824

Housing screw connection, Pin, M12, Front mounting, THR- und Wellenlötkontakte, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Докладно про виріб








Сумісна продукція



Переваги

Easy device integration, thanks to mechanical port screw connections with threaded fastening
Efficient PCB assembly: two-piece connectors for THR soldering