SACC-DSIV-M12-PLUG-9 THR - Housing screw connection
1417984

Housing screw connection, Pin, M12, Rear mounting, M14 x 1, THR solder connection, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Докладно про виріб








Сумісна продукція



Переваги

Easy device integration, thanks to mechanical port screw connections with threaded fastening
Flexible PCB assembly: two-piece connectors for wave and THR soldering