TU-17S1N8ABUDU - Front panel feed-through
1606000

Front panel feed-through, straight, Bayonet locking, contact connection type: Socket, cable diameter range: 2 mm ... 14.5 mm, number of positions: 17, connection method: Crimp connection, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Докладно про виріб