MICROFOX-E_DB - Front cutter
1212793

Electronic front cutter, without chamfer, with opening spring, type of packaging: with holder for sales display (backcard)

Докладно про виріб








Сумісна продукція


Переваги

Ergonomically designed two-component handles for fatigue-proof and non-slip use
Opening spring for uniform, smooth opening
Through-connected joint for permanent stability and optimum distribution of force
Mirror-polished and oiled metal surfaces, which provide maximum rust protection
Made from special high-grade tool steel