UHK 4-FS(8-2,8-0,8) - Feed-through terminal block
2017237

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, 1st level connection left, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Spade connection, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray

Докладно про виріб









Сумісна продукція



Переваги

Designation read from the front
Terminal blocks and bridge connections eliminated
Attractive appearance due to the elegant conductor conduit in the lateral cable ducts
User-friendly operation, i.e., unobstructed view of plugs, good access to plugs, and fast connection check