ENGRAVING UNIT - Engraving unit
0804500

Engraving unit in combination with PLOTMARK marking plotter for the entire portfolio of GPE, GPA, and GPK plastic materials.

Докладно про виріб








Переваги

In addition, a comprehensive range of preassembled engraving materials is also available
Engraving chisels are available as accessories with diameters ranging from 0.2 mm ... 1.0 mm for creating different line thicknesses
The P1 ENGRAVING UNIT is the ideal marking solution for device and component marking applications subjected to high levels of mechanical and chemical stress
These materials remain in position and do not slip when used with the CMS‑P1‑M/GPE ENGRAVING plotter magazine
The CMS‑P1‑PLOTTER can be converted into an engraving unit quickly and easily by swapping the plotter head for the engraving device