DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via GB/T vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX SGBC-DC125-5,5MCS00P
-
DC charging cable
1755401
CHARX connect standard, GB/T, DC charging cable, 125 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5.5 m, straight, with protective cap, with analog temperature sensors, PHOENIX CONTACT logo, GB/T 20234.1-2015, GB/T 20234.3-2015, for charging electric vehicles (EV) with direct current (DC)
Докладно про виріб
Сумісна продукція
Переваги
Complete product range
The right charging cable for every application, from the carport to the charging park
Convenient handling due to the ergonomic design
Available with your logo on request - for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Safe against overheating with temperature measurement at every DC power contact