PSR-M-GW-ETH-SC - Data interface
1105106

Is being prepared to meet the requirements of the CRA

Gateway for connecting a PSR-M base module to a higher-level controller, EtherNet/IP™, TBUS interface, plug-in screw terminal block, TBUS connector included

Доступно для безкоштовного завантаження. Матеріали для завантаження

Докладно про виріб









Переваги

Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Low housing width of just 22.6 mm