CUC-SI-CM/RJ45-C6A - Data interface
1484212

Data interface, design: RJ45, number of positions: 8, 10 Gbps, CAT6A (IEC 60603-7-51), material: PA, connection method: Coupling, Ethernet

Докладно про виріб









Сумісна продукція


Переваги

Simple and tool-free mounting thanks to central fastening nut
Space-saving installation with a standard panel cutout of Ø 22.5 mm
Quick and easy maintenance work, updates, etc. on closed control cabinets and devices