SUBCON-PLUS F4 - D-SUB bus connector
2744089

D-SUB connector, 9-pos. female connector, two 35° cable entries, bus system: CAN, KEBA up to 1 Mbps, pin assignment: 2, 3, 4, 5, 6, 7; screw connection terminal blocks

Докладно про виріб









Сумісна продукція



Переваги

Assembly under field conditions
Separate terminal blocks for each cable
High transmission speed
High level of EMC
Flexibility in terms of cable entry selection
Can be used universally
Change to the D-SUB orientation through a reversible connection block