NLC-COM-ENET-MB1 - Communication module
2701124

Ethernet communication module. Allows the Nanoline controller to be connected to an Ethernet, operating as a Modbus TCP Server.

Докладно про виріб









Сумісна продукція


Переваги

Enables all I/O points, registers, timers, counters, program flags, and system flags to be read and written remotely
Password control can limit access: read-only or read/write
Watchdog timer monitors communication, providing either a warning or fault
Connects to an Ethernet network to function as a Modbus TCP client