BRIDGE-10 - Bridge
2900754

3-phase loop bridge for 10 CONTACTRON modules, with screw connection and 22.5 mm housing width, connecting cable: 0.3 m, with ferrules.

Докладно про виріб









Сумісна продукція



Переваги

Only suitable for CONTACTRON series with screw connection ELR H3...-SC-..., ELR H5...-SC-..., EMM...IFS
Bridging of 2 to 10 devices with maximum module spacing of 22.5 mm
Considerable reduction in wiring
Up to 575 V AC/3 x 25 A