String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 4; number of supported MPP trackers: 1; surge protection: T1 / T2; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
Caixas de junção de strings para instalações fotovoltaicas
De forma a proteger as instalações fotovoltaicas contra descargas atmosféricas e sobretensões, é necessário instalar caixas de junção de strings. As nossas caixas de junção de strings prontas a instalar e de ligação imediata são soluções de sistema fiáveis que protegem o inversor diretamente antes das entradas de tensão contínua e alternada. Os acoplamentos de sobretensão são desviados diretamente para o potencial de terra.
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 3; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 20; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material
Canopy to protect the string combiner box (SCB) from environmental influences when installed outdoors, made of stainless steel, with M8 grounding bolt on the back, incl. mounting material for SCB and grounding cable.
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 12; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; Identical number of input and output strings; number of supported MPP trackers: 4; surge protection: T1 / T2; equipment: DC fire department switch; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; Identical number of input and output strings; number of supported MPP trackers: 10; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
Soluções versáteis para a proteção contra sobretensão dos seus projetos solares
Quer se trate instalar ou operar uma instalação fotovoltaica no telhado ou um grande parque solar, oferecemos-lhe as medidas adequadas de proteção contra sobretensão. Aqui pode obter todas as informações sobre os desafios específicos e os nossos produtos inovadores que protegem as suas instalações com eficiência. Informe-se sobre o seu caso de aplicação individual e a nossa contribuição para a proteção adequada contra sobretensão:
Vantagens
- Todos os conjuntos em invólucros à prova de pó e jatos de água (IP65)
- Rápida instalação e colocação em funcionamento devido à pré-montagem das caixas de junção de strings
- Ligação fácil do condutor de potencial de proteção graças a opções de ligação suficientes na caixa de junção de strings
- Criação rápida de soluções personalizadas
- Ligação sem manutenção de strings fotovoltaicas através de tecnologia de ligação push-in ou SUNCLIX
- EM todos os conjuntos fotovoltaicos com tecnologia de ligação SUNCLIX, os conectores necessários já estão incluídos no volume de fornecimento
- Conjunto de equipamentos de comutação em conformidade com as normas graças à aplicação da DIN EN 61439
Novos produtos
Caixas de junção de strings para instalações fotovoltaicas
Isolamento seguro em caso de incêndio
As organizações de proteção contra incêndios e as seguradoras recomendam cada vez mais os chamados interruptores de bombeiros. Para minimizar os riscos para as equipas de emergência e garantir um combate seguro ao incêndio, o objetivo é desligar automaticamente as strings fotovoltaicas próximas dos módulos fotovoltaicos em caso de emergência.
Características principais
- Interruptor seccionador motorizado
- Proteção integrada contra sobretensão (tipo T1/2)
- Proteção de até 12 seguidores MPP
- Até 2 strings por seguidor MPP e 20 A por string
- Ligação sem manutenção através de tecnologia de ligação push-in ou SUNCLIX
- Conformidade com a norma através da aplicação da DIN EN 61439
Vantagens
- Isolamento "automático" das strings fotovoltaicas próximas dos módulos fotovoltaicos
- Instalação e colocação em funcionamento rápidas através da pré-montagem das caixas de junção de strings
- Poupança de espaço graças ao formato compacto
- Ligação fácil da ligação de compensação de potencial da proteção contra descargas atmosféricas graças a opções de ligação suficientes
- Redução do esforço de instalação através da combinação das strings fotovoltaicas
Caixas de junção de strings pré-montadas protegem instalações no telhado de modo fiável
Caixas de junção de strings para instalações fotovoltaicas
Com as suas caixas de junção de strings pré-montadas, a Phoenix Contact oferece soluções de sistema fiáveis que protegem o inversor diretamente antes das entradas de tensão contínua.
Os acoplamentos de sobretensão são desviados diretamente para o potencial de terra. Graças ao âmbito de serviços adaptado, é possível disponibilizar rapidamente novas variantes.
Segurança em caso de manutenção e perigo
Desativação de emergência por bombeiros e interruptor seccionador
Disponibilizamos uma desativação de emergência por bombeiros ou um interruptor seccionador e também uma proteção contra sobretensão num só equipamento. A instalação fotovoltaica pode ser desligada remotamente através de um interruptor de desligamento de emergência. Assim é disponibilizada a máxima segurança possível em caso de perigo e manutenção.
Cablagem fácil: montagem do conector solar sem ferramenta especial
Conectores fotovoltaicos
Para a ligação de strings fotovoltaicas, as caixas de junção de strings podem ser equipadas com passa-painéis SUNCLIX ou com bucins roscados para cabo com bornes push-in. Os conectores SUNCLIX da Phoenix Contact e os bornes push-in unem as vantagens de uma instalação fácil e de uma ligação fiável e isenta de manutenção.