String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 24; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material
Caixas de junção de strings para instalações fotovoltaicas
De forma a proteger as instalações fotovoltaicas contra descargas atmosféricas e sobretensões, é necessário instalar caixas de junção de strings. As nossas caixas de junção de strings prontas a instalar e de ligação imediata são soluções de sistema fiáveis que protegem o inversor diretamente antes das entradas de tensão contínua e alternada. Os acoplamentos de sobretensão são desviados diretamente para o potencial de terra.
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 3; surge protection: T2; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 3; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: MC4-Evo 2; scope of supply: without DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 20; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; String entry from above; number of supported MPP trackers: 3; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 6; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: Fuse holder (string fuse Midget / 10.3 x 38 Not included in the scope of supply); type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 16; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 1; surge protection: T2; equipment: without special equipment; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 1; surge protection: T1 / T2; type of cable entry: MC4-Evo 2; scope of supply: without DC connector for connecting the SCB
Soluções versáteis para a proteção contra sobretensão dos seus projetos solares
Quer se trate instalar ou operar uma instalação fotovoltaica no telhado ou um grande parque solar, oferecemos-lhe as medidas adequadas de proteção contra sobretensão. Aqui pode obter todas as informações sobre os desafios específicos e os nossos produtos inovadores que protegem as suas instalações com eficiência. Informe-se sobre o seu caso de aplicação individual e a nossa contribuição para a proteção adequada contra sobretensão:
Vantagens
- Todos os conjuntos em invólucros à prova de pó e jatos de água (IP65)
- Rápida instalação e colocação em funcionamento devido à pré-montagem das caixas de junção de strings
- Ligação fácil do condutor de potencial de proteção graças a opções de ligação suficientes na caixa de junção de strings
- Criação rápida de soluções personalizadas
- Ligação sem manutenção de strings fotovoltaicas através de tecnologia de ligação push-in ou SUNCLIX
- EM todos os conjuntos fotovoltaicos com tecnologia de ligação SUNCLIX, os conectores necessários já estão incluídos no volume de fornecimento
- Conjunto de equipamentos de comutação em conformidade com as normas graças à aplicação da DIN EN 61439
Novos produtos
Caixas de junção de strings para instalações fotovoltaicas
Isolamento seguro em caso de incêndio
As organizações de proteção contra incêndios e as seguradoras recomendam cada vez mais os chamados interruptores de bombeiros. Para minimizar os riscos para as equipas de emergência e garantir um combate seguro ao incêndio, o objetivo é desligar automaticamente as strings fotovoltaicas próximas dos módulos fotovoltaicos em caso de emergência.
Características principais
- Interruptor seccionador motorizado
- Proteção integrada contra sobretensão (tipo T1/2)
- Proteção de até 12 seguidores MPP
- Até 2 strings por seguidor MPP e 20 A por string
- Ligação sem manutenção através de tecnologia de ligação push-in ou SUNCLIX
- Conformidade com a norma através da aplicação da DIN EN 61439
Vantagens
- Isolamento "automático" das strings fotovoltaicas próximas dos módulos fotovoltaicos
- Instalação e colocação em funcionamento rápidas através da pré-montagem das caixas de junção de strings
- Poupança de espaço graças ao formato compacto
- Ligação fácil da ligação de compensação de potencial da proteção contra descargas atmosféricas graças a opções de ligação suficientes
- Redução do esforço de instalação através da combinação das strings fotovoltaicas
Caixas de junção de strings pré-montadas protegem instalações no telhado de modo fiável
Caixas de junção de strings para instalações fotovoltaicas
Com as suas caixas de junção de strings pré-montadas, a Phoenix Contact oferece soluções de sistema fiáveis que protegem o inversor diretamente antes das entradas de tensão contínua.
Os acoplamentos de sobretensão são desviados diretamente para o potencial de terra. Graças ao âmbito de serviços adaptado, é possível disponibilizar rapidamente novas variantes.
Segurança em caso de manutenção e perigo
Desativação de emergência por bombeiros e interruptor seccionador
Disponibilizamos uma desativação de emergência por bombeiros ou um interruptor seccionador e também uma proteção contra sobretensão num só equipamento. A instalação fotovoltaica pode ser desligada remotamente através de um interruptor de desligamento de emergência. Assim é disponibilizada a máxima segurança possível em caso de perigo e manutenção.
Cablagem fácil: montagem do conector solar sem ferramenta especial
Conectores fotovoltaicos
Para a ligação de strings fotovoltaicas, as caixas de junção de strings podem ser equipadas com passa-painéis SUNCLIX ou com bucins roscados para cabo com bornes push-in. Os conectores SUNCLIX da Phoenix Contact e os bornes push-in unem as vantagens de uma instalação fácil e de uma ligação fiável e isenta de manutenção.