Runtime license for Visu+ including 3 web clients and alarm dispatcher function where the I/O data and variables in the scripting are limited to 128 bytes. In addition, 2 direct driver connections are possible.
Software de visualização
Quer seja na sala de comando central, na área de produção ou diretamente na máquina: a automação eficiente necessita de uma visualização adequada e esta baseia-se em software de visualização. Confie no nosso versátil software de visualização Visu+ com funcionalidade SCADA. O software é adequado para qualquer aplicação: desde painéis táteis compactos a PC industriais.
Runtime license for Visu+ including 2 web clients and alarm dispatcher functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including 10 web clients and alarm statistics, alarm dispatcher, and redundancy functions without limitation of the I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including 2 web clients where the I/O data and variables in scripting are limited to 512 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including alarm dispatcher functions, with unlimited I/O data and variables in the scripting. In addition, 16 direct driver connections are possible.
Runtime license for Visu+ including 2 web clients and alarm dispatcher and networking functions with a limitation of the I/O data and variables in the scripting to 4096 bytes. In addition, two direct driver connections are possible.
Runtime license for Visu+ including 1 web client where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 256 bytes.
Runtime license for Visu+ including 1 web client in which the I/O data and variables in the scripting are limited to 512 bytes.
Runtime license for Visu+ including 1 web client where the I/O data and variables in scripting are limited to 512 bytes. 2 direct driver connections are also supported.