VISU+ 2 RT-D 512 WEB1
-
Visualization software
2701988
Runtime license for Visu+ including 1 web client where the I/O data and variables in scripting are limited to 512 bytes. 2 direct driver connections are also supported.
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Produtos compatíveis
Vantagens
Access protection with user management
Fully scalable process diagrams for using one design on different devices and monitor sizes
Multilingual software and projects, thanks to Unicode support and online selection
Full SCADA (Supervisory Control And Data Acquisition) function with visualization, trend representation, and alarm management
Control coupling with OPC and 2 direct drivers
Direct driver connection to controllers, e.g., to Siemens S7 or via Modbus/TCP and Modbus/RTU
Data logging, trend display, and recipe management
Scripts can be created in VBA and IL