Runtime license for Visu+ including 4 web clients where the I/O data and variables in scripting are limited to 128 bytes. 2 direct driver connections are also supported.
Software de visualização
Quer seja na sala de comando central, na área de produção ou diretamente na máquina: a automação eficiente necessita de uma visualização adequada e esta baseia-se em software de visualização. Confie no nosso versátil software de visualização Visu+ com funcionalidade SCADA. O software é adequado para qualquer aplicação: desde painéis táteis compactos a PC industriais.
Runtime license for Visu+ including the alarm dispatcher function where the I/O data and variables in the scripting are limited to 8192 bytes.
Runtime license for Visu+ including the functions alarm dispatcher, redundancy, and 2 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including the redundancy function with a limitation of the I/O data and variables in the scripting to 4096 bytes. In addition, two direct driver connections are possible.
Runtime license for Visu+ including the Alarm Statistics function where the I/O data and variables in scripting are limited to 256 bytes. In addition, 2 direct driver connections are possible.
License for using “WebIQ Runtime” and “WebIQ Designer” for AXC F 1152 (1151412) and AXC F 2152 (2404267). The software and further information can be found in the PLCnext Store at https://www.plcnextstore.com/permalinks/apps/latest/60002172000748
Runtime license for Visu+ including redundancy function where the I/O data and variables in scripting are limited to 128 bytes.
Runtime license for Visu+ including alarm dispatcher function where the I/O data and variables in scripting are limited to 256 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including 2 web clients where the I/O data and variables in the scripting are limited to 64 bytes.
Runtime license for Visu+ including alarm dispatcher function where the I/O data and variables in scripting are limited to 4096 bytes.