Runtime license for Visu+ including networking function where the I/O data and variables in the scripting are limited to 64 bytes.
Software de visualização
Quer seja na sala de comando central, na área de produção ou diretamente na máquina: a automação eficiente necessita de uma visualização adequada e esta baseia-se em software de visualização. Confie no nosso versátil software de visualização Visu+ com funcionalidade SCADA. O software é adequado para qualquer aplicação: desde painéis táteis compactos a PC industriais.
Driver license for IEC 61850 MMS Client. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
Runtime license for Visu+ including redundancy function and networking and 3 web clients where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ including alarm statistics, alarm dispatcher, and networking functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ including alarm statistics and alarm dispatcher functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including the redundancy and networking functions, in which the I/O data and variables in the scripting are limited to 2048 bytes.
Runtime license for Visu+ including 3 web clients, with I/O data and variables in the scripting limited to 512 bytes.
Runtime license for Visu+ including 20 web clients where the I/O data and variables in the scripting are limited to 2048 bytes. In addition, 2 direct driver connections are possible.