Upgrade license for upgrading from WebVisit 6 Basic to WebVisit 6 Pro
Software de visualização
Quer seja na sala de comando central, na área de produção ou diretamente na máquina: a automação eficiente necessita de uma visualização adequada e esta baseia-se em software de visualização. Confie no nosso versátil software de visualização Visu+ com funcionalidade SCADA. O software é adequado para qualquer aplicação: desde painéis táteis compactos a PC industriais.
License for using “WebIQ Runtime” and “WebIQ Designer” for AXC F 1152 (1151412) and AXC F 2152 (2404267). The software and further information can be found in the PLCnext Store at https://www.plcnextstore.com/permalinks/apps/latest/60002172000748
Runtime license for Visu+ including the function alarm statistics, with the I/O data and variables in the scripting limited to 4096 bytes. In addition, 2 direct driver connections are possible.
WebVisit 6 is the engineering tool used to create web visualizations for all controllers with integrated web server. The user interface has a functional design and even the basic version offers numerous graphic basic elements and functions.
Runtime license for Visu+ including the alarm dispatcher function with limitation of the I/O data and variables in the scripting to 256 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 256 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including 2 web clients, with I/O data and variables in the scripting limited to 4096 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including 3 web clients where the I/O data and variables in scripting are limited to 1024 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including alarm statistics function where the I/O data and variables in scripting are not limited.
Runtime license for Visu+ including the OPC server (DA & UA) functions where the I/O data and variables in the scripting are limited to 2048 bytes. In addition, 2 direct driver connections are possible.