Configurable NAMUR isolation amplifier with plug-in connection technology for proximity sensors, floating switch contacts, and switch contacts with resistance circuit. 2 transistor outputs. Configurable via DIP switch. Push-in connection technology.
Condicionadores de sinal e transdutores para aplicações padrão
Os condicionadores de sinal e os transdutores separam, convertem, filtram e amplificam os seus sinais, como interface entre o campo e o controlador. O MACX Analog e o MINI Analog Pro oferecem soluções flexíveis para AI, AO, DI, temperatura, frequência e valores-limite. MINI Analog Pro é a família intuitiva e economizadora de espaço. MACX Analog garante a segurança das pessoas, do meio ambiente e da instalação de acordo com a segurança funcional.
NAMUR signal conditioners for operating proximity sensors and switches. The signals are transmitted to the control level via relay output (changeover contact). Line fault detection (LFD), 3-way electrical isolation, SIL 2, with screw connection.
The configurable frequency transducer is suitable for the connection of NAMUR proximity sensors as well as for sensors with NPN and PNP outputs. Configurable via DIP switch and teach-in wheel. Screw connection, standard configuration.
Configurable temperature transducer with plug-in connection technology for connecting 2, 3, and 4-conductor resistance thermometers and resistance-type sensors. Configurable via DIP switch or software. Screw connection technology, standard configuration
3-way signal conditioner with plug-in connection technology for the electrical isolation of unipolar and bipolar analog signals. Input signal: 0 V ... 10 V/±10 V, output signal: 0 V ... 10 V/±10 V, screw connection technology
Isolating amplifier with safe electrical isolation and wide-range power supply (24 V ... 230 V AC/DC). DIP switches on the front, over 1600 signal conversions can be set. Standard configuration (IN 0 ... 10 V/OUT 0 ... 20 mA), spring-cage connection, SIL.
Analog frequency transducer with limit value functionality and plug-in connection technology for converting standard signals into frequency or PWM signals. Configurable via DIP switch or software. Push-in connection technology, standard configuration.
3-way repeater power supply with plug-in connection technology. HART-transparent, input signal 0(4) mA ... 20 mA, output signal 0(4) mA ... 20 mA. The device can be used in both isolator and repeater power supply operation. push-in connection technology
NAMUR 2-channel signal conditioner for operating proximity sensors and switches. The signals are transferred to the control level using relay outputs (N/O contact). Line fault detection, 3-way electrical isolation, SIL 2, Push-in connection.
2-channel NAMUR signal conditioner with wide range power supply for proximity sensors and switches. In terms of signal output, for each channel there is a relay with a changeover contact available. Line fault detection (LFD), 3-way isolation, screw connection, SIL 2.
Comparação entre condicionadores de sinal e transdutores para aplicações padrão
Os condicionadores de sinal e transdutores certos para cada aplicação
|
|
|
|
|
|---|---|---|---|
|
MINI Analog Pro
Compacidade única de largura total e altura |
MACX Analog
A gama comprovada e abrangente de soluções |
MINI Analog
A família de produtos de 6 mm com funcionalidade básica |
|
| Segurança funcional SIL 2 SC 3 ou SIL 3, específica do tipo: AI, AO, DI, DO | |||
| Segurança funcional PL d, PL c, específica do tipo | |||
| Dois canais | |||
| Variantes com intervalo de alimentação amplo | |||
| Medição ininterrupta dos circuitos de corrente | |||
| Intervalo de temperatura ambiente de -40 °C ... +70 °C, sem redução | |||
| Gateways para ligação de bus e a redes | |||
| Acesso a informações via App Signal Conditioner | NFC e código QR | Código QR | Não |
Vantagens
- Isolar, adaptar, filtrar e amplificar com segurança com inúmeras soluções para o processamento de sinais analógicos
- Integração de sinais de campo isolados galvanicamente em redes industriais com condicionadores de sinal com ligação de bus e de rede
- Até 65 % de economia de espaço em comparação com os isoladores disponíveis no mercado com condicionadores de sinal altamente compactos
- Transmissão precisa e elevada fiabilidade operacional com condicionadores de sinal com certificação SIL universal
- Integrar facilmente sinais analógicos na cadeia de segurança, em conformidade com a diretiva Máquinas, com condicionadores de sinal com nível de desempenho
Condicionadores de sinal e transdutores MINI Analog Pro altamente compactos com tecnologia de ligação encaixável
Os condicionadores de sinal e transdutores MINI Analog Pro altamente compactos com tecnologia de ligação encaixável oferecem-lhe uma instalação e colocação em funcionamento fáceis em espaço reduzido.
Com pontos de ligação de fácil acesso e medição de corrente em funcionamento, os condicionadores de sinal facilitam consideravelmente o seu trabalho. Com os gateways encaixáveis pode transmitir até oito sinais de campo aleatórios sem falhas em redes industriais e poupar placas de entrada específicas dos sinais.
Condicionadores de sinal e transdutores MACX Analog
Os nossos condicionadores de sinal e transdutores MACX Analog oferecem-lhe mesmo em aplicações padrão uma segurança funcional conforme a SIL IEC/EN 61508. A família de produtos tem um nível de integridade de segurança consistente de SIL 2 SC3 até SIL 3. Além disso, uma seleção de condicionadores de sinal MACX Analog está certificada conforme a EN ISO 13849 e oferece um nível de desempenho de PL c até PL d.
Condicionadores de sinal e transdutores com funcionalidade básica
Os condicionadores de sinal de 6 mm da família MINI Analog oferecem a gama completa da adaptação de sinal analógica para aplicações padrão. Neste caso, os produtos estão reduzidos ao essencial em termos de necessidade de espaço e funcionalidade.