1-channel output loop-powered 2-way repeater power supply with plug-in connection technology for the electrical isolation of analog signals. Input signal = output signal: 0(4) mA ... 20 mA. Screw connection technology.
Condicionadores de sinal e transdutores para aplicações padrão
Os condicionadores de sinal e os transdutores separam, convertem, filtram e amplificam os seus sinais, como interface entre o campo e o controlador. O MACX Analog e o MINI Analog Pro oferecem soluções flexíveis para AI, AO, DI, temperatura, frequência e valores-limite. MINI Analog Pro é a família intuitiva e economizadora de espaço. MACX Analog garante a segurança das pessoas, do meio ambiente e da instalação de acordo com a segurança funcional.
Universally configurable threshold value switch with changeover contact relay output and plug-in connection technology for switching analog limit values. Configurable via DIP switch or software. Push-in connection technology, order configuration.
MCR 3-way signal conditioner, with configurable input/output, for electrical isolation and conversion of analog signals up to 30 V, with screw connection, standard configuration
Two-channel output loop-powered 2-way repeater power supply with plug-in connection technology for the electrical isolation of analog signals. Input signal = output signal: 0(4) mA ... 20 mA. Screw connection technology.
Configurable temperature transducer with plug-in connection technology for connecting thermocouples. Configurable via DIP switch or software. Push-in connection technology, order configuration
Configurable potiposition transducer with plug-in connection technology for connecting potentiometers from 0 Ω ... 100 Ω to 0 kΩ ... 100 kΩ. Configurable via DIP switch or software. Push-in connection technology, order configuration
1-channel input loop-powered 2-way isolator with plug-in connection technology for the electrical isolation of analog signals. Input signal = output signal: 0(4) mA ... 20 mA. Screw connection technology.
Repeater power supply and input signal conditioner, HART-transparent. Transmits supplied or active 0/4 … 20 mA signals to a load (active or passive). 3-way electrical isolation, SIL 2 in accordance with IEC 61508.
Universally configurable temperature limit value switch with two transistor outputs for the connection of 2, 3, and 4-conductor resistance thermometers and thermocouples. Configurable via DIP switch or software, push-in connection technology
Two-channel output loop-powered 2-way repeater power supply with plug-in connection technology for the electrical isolation of analog signals. Input signal = output signal: 0(4) mA ... 20 mA. Push-in connection technology.
Comparação entre condicionadores de sinal e transdutores para aplicações padrão
Os condicionadores de sinal e transdutores certos para cada aplicação
|
|
|
|
|
|---|---|---|---|
|
MINI Analog Pro
Compacidade única de largura total e altura |
MACX Analog
A gama comprovada e abrangente de soluções |
MINI Analog
A família de produtos de 6 mm com funcionalidade básica |
|
| Segurança funcional SIL 2 SC 3 ou SIL 3, específica do tipo: AI, AO, DI, DO | |||
| Segurança funcional PL d, PL c, específica do tipo | |||
| Dois canais | |||
| Variantes com intervalo de alimentação amplo | |||
| Medição ininterrupta dos circuitos de corrente | |||
| Intervalo de temperatura ambiente de -40 °C ... +70 °C, sem redução | |||
| Gateways para ligação de bus e a redes | |||
| Acesso a informações via App Signal Conditioner | NFC e código QR | Código QR | Não |
Vantagens
- Isolar, adaptar, filtrar e amplificar com segurança com inúmeras soluções para o processamento de sinais analógicos
- Integração de sinais de campo isolados galvanicamente em redes industriais com condicionadores de sinal com ligação de bus e de rede
- Até 65 % de economia de espaço em comparação com os isoladores disponíveis no mercado com condicionadores de sinal altamente compactos
- Transmissão precisa e elevada fiabilidade operacional com condicionadores de sinal com certificação SIL universal
- Integrar facilmente sinais analógicos na cadeia de segurança, em conformidade com a diretiva Máquinas, com condicionadores de sinal com nível de desempenho
Condicionadores de sinal e transdutores MINI Analog Pro altamente compactos com tecnologia de ligação encaixável
Os condicionadores de sinal e transdutores MINI Analog Pro altamente compactos com tecnologia de ligação encaixável oferecem-lhe uma instalação e colocação em funcionamento fáceis em espaço reduzido.
Com pontos de ligação de fácil acesso e medição de corrente em funcionamento, os condicionadores de sinal facilitam consideravelmente o seu trabalho. Com os gateways encaixáveis pode transmitir até oito sinais de campo aleatórios sem falhas em redes industriais e poupar placas de entrada específicas dos sinais.
Condicionadores de sinal e transdutores MACX Analog
Os nossos condicionadores de sinal e transdutores MACX Analog oferecem-lhe mesmo em aplicações padrão uma segurança funcional conforme a SIL IEC/EN 61508. A família de produtos tem um nível de integridade de segurança consistente de SIL 2 SC3 até SIL 3. Além disso, uma seleção de condicionadores de sinal MACX Analog está certificada conforme a EN ISO 13849 e oferece um nível de desempenho de PL c até PL d.
Condicionadores de sinal e transdutores com funcionalidade básica
Os condicionadores de sinal de 6 mm da família MINI Analog oferecem a gama completa da adaptação de sinal analógica para aplicações padrão. Neste caso, os produtos estão reduzidos ao essencial em termos de necessidade de espaço e funcionalidade.