Temperature transducer: converts signals from thermocouples and mV sources into 0/4…20 mA signals. Order configuration, freely programmable, 3-way electrical isolation, screw connection, SIL.
Condicionadores de sinal e transdutores para aplicações padrão
Os condicionadores de sinal e os transdutores separam, convertem, filtram e amplificam os seus sinais, como interface entre o campo e o controlador. O MACX Analog e o MINI Analog Pro oferecem soluções flexíveis para AI, AO, DI, temperatura, frequência e valores-limite. MINI Analog Pro é a família intuitiva e economizadora de espaço. MACX Analog garante a segurança das pessoas, do meio ambiente e da instalação de acordo com a segurança funcional.
3-way repeater power supply with plug-in connection technology. HART-transparent, input signal 0(4)...20 mA, output signal 0(4)...20 mA. The device can be used in both isolator and repeater power supply operation. Screw connection technology
3-way output signal conditioner for transmitting 0/4 ... 20 mA signals from the controller to a load located in the field with simultaneous 3-way electrical isolation between the input, output, and supply, with screw connection
Limit value switch with input for active current and voltage signals and a limit-value relay output (changeover contact). Can be set via DIP switch and potentiometer, galvanic 3-way electrical isolation, up to SIL2 (SC3), PLc Cat.1, screw connection.
3-way signal conditioner with plug-in connection technology for the electrical isolation of analog signals. Input signal: 0 mA ... 20 mA, output signal: 0 V ... 10 V, screw connection technology
Repeater power supply for supplying 2- and 4-conductor transmitters with HART transparency and wide-range power supply, SIL 2 (1oo1)/SIL 3 (1oo2), Push-in connection
Configurable temperature transducer with plug-in connection technology for connecting 2, 3, and 4-conductor resistance thermometers and resistance-type sensors. Configurable via DIP switch or software. push-in connection technology, order configuration
Output loop-powered 2-way isolator with plug-in connection technology for the electrical isolation of unipolar and bipolar analog signals. Input configurable via DIP switch. Push-in connection technology, standard configuration.
NAMUR signal conditioner for operating proximity sensors and switches. The signals are transferred to the control level using 2 isolated relay outputs (N/O contact). Line fault detection (LFD), 3-way electrical isolation, SIL 2, Push-in connection.
2-channel output signal conditioner, HART-transparent. Isolates and transmits 0/4 mA ... 20 mA signals to a load in the safe area. 4-way electrical isolation, line fault detection, SIL 2 (SC3) in accordance with IEC 61508, Push-in connection.
Comparação entre condicionadores de sinal e transdutores para aplicações padrão
Os condicionadores de sinal e transdutores certos para cada aplicação
|
|
|
|
---|---|---|---|
MINI Analog Pro
Compacidade única de largura total e altura |
MACX Analog
A gama comprovada e abrangente de soluções |
MINI Analog
A família de produtos de 6 mm com funcionalidade básica |
|
Segurança funcional SIL 2 SC 3 ou SIL 3, específica do tipo: AI, AO, DI, DO | |||
Segurança funcional PL d, PL c, específica do tipo | |||
Dois canais | |||
Variantes com intervalo de alimentação amplo | |||
Medição ininterrupta dos circuitos de corrente | |||
Intervalo de temperatura ambiente de -40 °C ... +70 °C, sem redução | |||
Gateways para ligação de bus e a redes | |||
Acesso a informações via App Signal Conditioner | NFC e código QR | Código QR | Não |
Vantagens
- Isolar, adaptar, filtrar e amplificar com segurança com inúmeras soluções para o processamento de sinais analógicos
- Integração de sinais de campo isolados galvanicamente em redes industriais com condicionadores de sinal com ligação de bus e de rede
- Até 65 % de economia de espaço em comparação com os isoladores disponíveis no mercado com condicionadores de sinal altamente compactos
- Transmissão precisa e elevada fiabilidade operacional com condicionadores de sinal com certificação SIL universal
- Integrar facilmente sinais analógicos na cadeia de segurança, em conformidade com a diretiva Máquinas, com condicionadores de sinal com nível de desempenho
Condicionadores de sinal e transdutores MINI Analog Pro altamente compactos com tecnologia de ligação encaixável
Os condicionadores de sinal e transdutores MINI Analog Pro altamente compactos com tecnologia de ligação encaixável oferecem-lhe uma instalação e colocação em funcionamento fáceis em espaço reduzido.
Com pontos de ligação de fácil acesso e medição de corrente em funcionamento, os condicionadores de sinal facilitam consideravelmente o seu trabalho. Com os gateways encaixáveis pode transmitir até oito sinais de campo aleatórios sem falhas em redes industriais e poupar placas de entrada específicas dos sinais.
Condicionadores de sinal e transdutores MACX Analog
Os nossos condicionadores de sinal e transdutores MACX Analog oferecem-lhe mesmo em aplicações padrão uma segurança funcional conforme a SIL IEC/EN 61508. A família de produtos tem um nível de integridade de segurança consistente de SIL 2 SC3 até SIL 3. Além disso, uma seleção de condicionadores de sinal MACX Analog está certificada conforme a EN ISO 13849 e oferece um nível de desempenho de PL c até PL d.
Condicionadores de sinal e transdutores com funcionalidade básica
Os condicionadores de sinal de 6 mm da família MINI Analog oferecem a gama completa da adaptação de sinal analógica para aplicações padrão. Neste caso, os produtos estão reduzidos ao essencial em termos de necessidade de espaço e funcionalidade.