Configurable 3-way isolating amplifier with safe electrical isolation, 24 V, power bridging. DIP switches on the front, over 1600 signal conversions can be set. Standard configuration (IN 0 ... 10 V/OUT 0 ... 20 mA), spring-cage connection, SIL.
Condicionadores de sinal e transdutores para aplicações padrão
Os condicionadores de sinal e os transdutores separam, convertem, filtram e amplificam os seus sinais, como interface entre o campo e o controlador. O MACX Analog e o MINI Analog Pro oferecem soluções flexíveis para AI, AO, DI, temperatura, frequência e valores-limite. MINI Analog Pro é a família intuitiva e economizadora de espaço. MACX Analog garante a segurança das pessoas, do meio ambiente e da instalação de acordo com a segurança funcional.
Constant voltage source with pluggable connection technology for the generation of a highly precise constant voltage of 15 V and for the supply of sensors without internal power supply. Screw connection technology.
MCR 3-way signal conditioner, with configurable input/output, for electrical isolation and conversion of analog signals in the mV range, both unipolar and bipolar with screw connection, not preconfigured
3-way signal conditioner with plug-in connection technology for the electrical isolation of analog signals. Input signal: 4 mA ... 20 mA, output signal: 0 V ... 10 V, push-in connection technology
Analog frequency transducer with limit value functionality and plug-in connection technology for converting standard signals into frequency or PWM signals. Configurable via DIP switch or software. Screw connection technology, standard configuration.
3-way signal conditioner, for electrical isolation of analog signals, with screw connection, input signal: 0 V ... 10 V, output signal: 4 mA ... 20 mA
2-channel repeater power supply for operating 2-conductor measuring transducers, input: 4 ... 20 mA (supplying), output: 4 ... 20 mA (active), bidirectional transmission with digital HART transparency, screw connection, SIL, PL.
Configurable NAMUR switching amplifier for proximity sensors, floating switching contacts and switching contacts with resistance circuit. On the output side 2 N/O contact, with screw connection
Universally configurable 4-way signal conditioner, with switching output and plug-in connection technology for the electrical isolation of analog signals. Configurable via DIP switch or software. Push-in connection technology, standard configuration.
3-way signal conditioner with plug-in connection technology for the electrical isolation of analog signals. Input signal: 0 mA ... 20 mA, output signal: 0 V ... 10 V, Push-in connection technology
Comparação entre condicionadores de sinal e transdutores para aplicações padrão
Os condicionadores de sinal e transdutores certos para cada aplicação
|
|
|
|
---|---|---|---|
MINI Analog Pro
Compacidade única de largura total e altura |
MACX Analog
A gama comprovada e abrangente de soluções |
MINI Analog
A família de produtos de 6 mm com funcionalidade básica |
|
Segurança funcional SIL 2 SC 3 ou SIL 3, específica do tipo: AI, AO, DI, DO | |||
Segurança funcional PL d, PL c, específica do tipo | |||
Dois canais | |||
Variantes com intervalo de alimentação amplo | |||
Medição ininterrupta dos circuitos de corrente | |||
Intervalo de temperatura ambiente de -40 °C ... +70 °C, sem redução | |||
Gateways para ligação de bus e a redes | |||
Acesso a informações via App Signal Conditioner | NFC e código QR | Código QR | Não |
Vantagens
- Isolar, adaptar, filtrar e amplificar com segurança com inúmeras soluções para o processamento de sinais analógicos
- Integração de sinais de campo isolados galvanicamente em redes industriais com condicionadores de sinal com ligação de bus e de rede
- Até 65 % de economia de espaço em comparação com os isoladores disponíveis no mercado com condicionadores de sinal altamente compactos
- Transmissão precisa e elevada fiabilidade operacional com condicionadores de sinal com certificação SIL universal
- Integrar facilmente sinais analógicos na cadeia de segurança, em conformidade com a diretiva Máquinas, com condicionadores de sinal com nível de desempenho
Condicionadores de sinal e transdutores MINI Analog Pro altamente compactos com tecnologia de ligação encaixável
Os condicionadores de sinal e transdutores MINI Analog Pro altamente compactos com tecnologia de ligação encaixável oferecem-lhe uma instalação e colocação em funcionamento fáceis em espaço reduzido.
Com pontos de ligação de fácil acesso e medição de corrente em funcionamento, os condicionadores de sinal facilitam consideravelmente o seu trabalho. Com os gateways encaixáveis pode transmitir até oito sinais de campo aleatórios sem falhas em redes industriais e poupar placas de entrada específicas dos sinais.
Condicionadores de sinal e transdutores MACX Analog
Os nossos condicionadores de sinal e transdutores MACX Analog oferecem-lhe mesmo em aplicações padrão uma segurança funcional conforme a SIL IEC/EN 61508. A família de produtos tem um nível de integridade de segurança consistente de SIL 2 SC3 até SIL 3. Além disso, uma seleção de condicionadores de sinal MACX Analog está certificada conforme a EN ISO 13849 e oferece um nível de desempenho de PL c até PL d.
Condicionadores de sinal e transdutores com funcionalidade básica
Os condicionadores de sinal de 6 mm da família MINI Analog oferecem a gama completa da adaptação de sinal analógica para aplicações padrão. Neste caso, os produtos estão reduzidos ao essencial em termos de necessidade de espaço e funcionalidade.