Marker for terminal blocks, can be ordered: by sheet, red (RAL 3001), labeled according to customer specifications, mounting type: latching, for terminal block width: 8.2 mm, Number of individual labels: 64, text field height: 5.2 mm, text field width: 7.65 mm
Identificação de bornes
A identificação de bornes garante uma atribuição inequívoca aquando da cablagem no quadro de comando. Isto ajuda-o a evitar erros durante a instalação, bem como durante a manutenção e reparação. As marcações de bornes distinguem-se essencialmente pelo tipo de montagem: existem marcadores para ranhuras para etiquetas altas e planas, como material em faixa ou agulhas de identificação.
Marker for terminal blocks, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: latching, for terminal block width: 8.2 mm, Number of individual labels: 56, text field height: 5.1 mm, text field width: 7.6 mm
Marker for terminal blocks, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 80, text field height: 5.2 mm, text field width: 5.45 mm
Marker for terminal blocks, Card, can be ordered: by sheet, red (RAL 3000), labeled according to customer specifications, mounting type: latching, for terminal block width: 4.2 mm, Number of individual labels: 84, text field height: 10.5 mm, text field width: 3.6 mm
Marker for terminal blocks, can be ordered: by sheet, red (RAL 3001), labeled according to customer specifications, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 80, text field height: 5.2 mm, text field width: 5.45 mm
Marker for terminal blocks, Card, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 60, text field height: 10 mm, text field width: 5.55 mm
Marker for terminal blocks, Card, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: latching, for terminal block width: 12 mm, Number of individual labels: 30, text field height: 4.7 mm, text field width: 11.2 mm
Marker for terminal blocks, Card, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 10 mm, text field width: 4.55 mm
Marker for terminal blocks, can be ordered: by sheet, red (RAL 3001), labeled according to customer specifications, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 80, text field height: 9.7 mm, text field width: 5.55 mm
Marker for terminal blocks, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: latching, for terminal block width: 4.2 mm, Number of individual labels: 120, text field height: 10.5 mm, text field width: 3.6 mm
Vantagens
- Rápido e cómodo, graças às marcações de bornes pré-impressas
- Configuração individual com diferentes sistemas de impressão
- Comodidade: possibilidade de impressão pelo nosso serviço de rotulagem
- Tudo de um único fornecedor: marcações também para bornes de outros fabricantes
Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!
Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.
Identificação de bornes em diferentes formatos: UCT, US, UM
Identificação de bornes em quadros de comando e instalações
Deseja realizar a cablagem de réguas de bornes com facilidade, rapidez e sem erros? Para isso é indispensável uma marcação grande e inequívoca dos pontos de ligação. Isto aplica-se sobretudo à colocação em funcionamento e manutenção de quadros de comando e instalações. As marcações de bornes da Phoenix Contact estão perfeitamente adaptadas aos bornes.
A pedido pode receber marcações de bornes impressas ou não impressas, em formato de cartão, rolo ou folha.