Identificação de bornes

Identificação de bornes

A identificação de bornes garante uma atribuição inequívoca aquando da cablagem no quadro de comando. Isto ajuda-o a evitar erros durante a instalação, bem como durante a manutenção e reparação. As marcações de bornes distinguem-se essencialmente pelo tipo de montagem: existem marcadores para ranhuras para etiquetas altas e planas, como material em faixa ou agulhas de identificação.

Go to Product Detail Page for item 0828746
UCT-TMF 6 - Marker for terminal blocks
UCT-TMF 6 - Marker for terminal blocks
0828746

Marker for terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 60, text field height: 4.7 mm, text field width: 5.4 mm

Go to Product Detail Page for item 0829237
UCT1-TMF 5 - Marker for terminal blocks
UCT1-TMF 5 - Marker for terminal blocks
0829237

Marker for terminal blocks, for Weidmüller, CONTA-CLIP, Klemsan, WAGO, and ABB (Entrelec) terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5 mm, Number of individual labels: 72, text field height: 4.8 mm, text field width: 4 mm

Go to Product Detail Page for item 0818153
UC-TMF 5 - Marker for terminal blocks
UC-TMF 5 - Marker for terminal blocks
0818153

Marker for terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 96, text field height: 4.8 mm, text field width: 4.6 mm

Go to Product Detail Page for item 0830131
STP 3,5-2 - Marker carriers
STP 3,5-2 - Marker carriers
0830131

Marker carriers, snaps into the PTTB 1,5/S Push-in double-level terminal block, can be marked with UCT-TM 3,5, UCT-TMF 3,5, ZB 3,5, or ZBF 3,5, gray (RAL 7042), unmarked, mounting type: plug in, text field height: 10.5 mm, text field width: 3.5 mm

Go to Product Detail Page for item 0828735
UCT-TM 5 YE - Marker for terminal blocks
UCT-TM 5 YE - Marker for terminal blocks
0828735

Marker for terminal blocks, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 9.9 mm, text field width: 4.2 mm

Go to Product Detail Page for item 0818069
UC-TM 10 - Marker for terminal blocks
UC-TM 10 - Marker for terminal blocks
0818069

Marker for terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 10.2 mm, Number of individual labels: 48, text field height: 10.5 mm, text field width: 9.6 mm

Go to Product Detail Page for item 0829482
UCT1-TM 5 - Marker for terminal blocks
UCT1-TM 5 - Marker for terminal blocks
0829482

Marker for terminal blocks, for Weidmüller, WAGO, CONTA-CLIP, Klemsan terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.1 mm, Number of individual labels: 72, text field height: 9.3 mm, text field width: 4.15 mm

Vantagens

  • Rápido e cómodo, graças às marcações de bornes pré-impressas
  • Configuração individual com diferentes sistemas de impressão
  • Comodidade: possibilidade de impressão pelo nosso serviço de rotulagem
  • Tudo de um único fornecedor: marcações também para bornes de outros fabricantes
Colaboradores na máquina de produção de materiais de rotulagem sustentáveis

Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!

Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.

Identificação de bornes em diferentes formatos: UCT, US, UM

Identificação de bornes em diferentes formatos: UCT, US, UM

Identificação de bornes em quadros de comando e instalações

Deseja realizar a cablagem de réguas de bornes com facilidade, rapidez e sem erros? Para isso é indispensável uma marcação grande e inequívoca dos pontos de ligação. Isto aplica-se sobretudo à colocação em funcionamento e manutenção de quadros de comando e instalações. As marcações de bornes da Phoenix Contact estão perfeitamente adaptadas aos bornes.

A pedido pode receber marcações de bornes impressas ou não impressas, em formato de cartão, rolo ou folha.

Impressão e aplicação num único passo
THERMOMARK E SERIES

A THERMOMARK E SERIES garante uma maior eficiência na construção de quadro de comando: o sistema modular, composto por impressoras de rolos por termotransferência e aplicadores, imprime identificações e aplica-as automaticamente em cabos e condutores. A junção destes passos do processo garante uma poupança de tempo de aprox. 60%.

Saber mais
Sistema modular THERMOMARK E SERIES