Marker for terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 80, text field height: 10.3 mm, text field width: 5.6 mm
Identificação de bornes
A identificação de bornes garante uma atribuição inequívoca aquando da cablagem no quadro de comando. Isto ajuda-o a evitar erros durante a instalação, bem como durante a manutenção e reparação. As marcações de bornes distinguem-se essencialmente pelo tipo de montagem: existem marcadores para ranhuras para etiquetas altas e planas, como material em faixa ou agulhas de identificação.
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using labels in 20 x 8 mm format
Marker for terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 96, text field height: 10.3 mm, text field width: 4.6 mm
Marker for terminal blocks, for the THERMOMARK E.VARIO, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.VARIO, mounting type: latching, Number of individual labels: 1, roll length: 60 m, text field height: 9.4 mm, text field width: 60000 mm
Marker for terminal blocks, for the THERMOMARK E.VARIO, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.VARIO, mounting type: latching, Number of individual labels: 1, roll length: 60 m, text field height: 4.6 mm, text field width: 60000 mm
Marker for terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 16 mm, Number of individual labels: 18, text field height: 9.9 mm, text field width: 15.05 mm
Marker for terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 8.2 mm, Number of individual labels: 56, text field height: 10.3 mm, text field width: 7.6 mm
Group marking label, can be snapped into terminal center for screw, spring-cage, push-in, and fast connection terminal blocks, can be labeled with a 24 x 4 mm label or manually using B-STIFT, in the foot part with ZB 5
Zack Marker strip, flat, Strip, white (RAL 9010), labeled, printed horizontally: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 491 ... 500, mounting type: latching, for terminal block width: 5 mm, Number of individual labels: 10, text field height: 5.15 mm, text field width: 5.15 mm
Marker for terminal blocks, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 12 mm, Number of individual labels: 30, text field height: 9.9 mm, text field width: 11.05 mm
Vantagens
- Rápido e cómodo, graças às marcações de bornes pré-impressas
- Configuração individual com diferentes sistemas de impressão
- Comodidade: possibilidade de impressão pelo nosso serviço de rotulagem
- Tudo de um único fornecedor: marcações também para bornes de outros fabricantes
Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!
Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.
Identificação de bornes em diferentes formatos: UCT, US, UM
Identificação de bornes em quadros de comando e instalações
Deseja realizar a cablagem de réguas de bornes com facilidade, rapidez e sem erros? Para isso é indispensável uma marcação grande e inequívoca dos pontos de ligação. Isto aplica-se sobretudo à colocação em funcionamento e manutenção de quadros de comando e instalações. As marcações de bornes da Phoenix Contact estão perfeitamente adaptadas aos bornes.
A pedido pode receber marcações de bornes impressas ou não impressas, em formato de cartão, rolo ou folha.