Zack Marker strip, flat, can be ordered: Strip, white (RAL 9010), labeled according to customer specifications, mounting type: latching, for terminal block width: 9 mm, Number of individual labels: 10, text field height: 5.2 mm, text field width: 9 mm
Identificação de bornes
A identificação de bornes garante uma atribuição inequívoca aquando da cablagem no quadro de comando. Isto ajuda-o a evitar erros durante a instalação, bem como durante a manutenção e reparação. As marcações de bornes distinguem-se essencialmente pelo tipo de montagem: existem marcadores para ranhuras para etiquetas altas e planas, como material em faixa ou agulhas de identificação.
Marker for terminal blocks, Sheet, can be ordered: by sheet, white (RAL 9010), labeled according to customer specifications, mounting type: latching, for terminal block width: 12 mm, Number of individual labels: 30, text field height: 4.7 mm, text field width: 11.2 mm
Marker card, can be ordered: by card, white (RAL 9010), labeled according to customer specifications, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 250, text field height: 6.1 mm, text field width: 6 mm
Marker for terminal blocks, Sheet, can be ordered: by sheet, white (RAL 9010), labeled according to customer specifications, mounting type: plug in, for terminal block width: 7.5 mm, Number of individual labels: 64, text field height: 6.9 mm, text field width: 3.97 mm
Marker for terminal blocks, Sheet, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: latching, for terminal block width: 8.2 mm, Number of individual labels: 42, text field height: 4.7 mm, text field width: 7.4 mm
Marker for terminal blocks, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 96, text field height: 5.1 mm, text field width: 4.6 mm
Marker for terminal blocks, Card, can be ordered: by card, white (RAL 9010), labeled according to customer specifications, mounting type: latching, Number of individual labels: 20, text field height: 6.6 mm, text field width: 104 mm
Marker for terminal blocks, can be ordered: by sheet, white (RAL 9010), labeled according to customer specifications, mounting type: latching, for terminal block width: 8.2 mm, Number of individual labels: 64, text field height: 5 mm, text field width: 8 mm
Zack marker strip, can be ordered: Strip, white (RAL 9010), labeled according to customer specifications, mounting type: latching, for terminal block width: 4.2 mm, Number of individual labels: 10, text field height: 10.5 mm, text field width: 4.2 mm
Marker for terminal blocks, Sheet, can be ordered: by sheet, green (RAL 6021), labeled according to customer specifications, mounting type: latching, for terminal block width: 3.5 mm, Number of individual labels: 102, text field height: 10.5 mm, text field width: 2.95 mm
Vantagens
- Rápido e cómodo, graças às marcações de bornes pré-impressas
- Configuração individual com diferentes sistemas de impressão
- Comodidade: possibilidade de impressão pelo nosso serviço de rotulagem
- Tudo de um único fornecedor: marcações também para bornes de outros fabricantes
Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!
Com os Green Products da Phoenix Contact, está a dar um exemplo para o futuro. Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.
Identificação de bornes em diferentes formatos: UCT, US, UM
Identificação de bornes em quadros de comando e instalações
Deseja realizar a cablagem de réguas de bornes com facilidade, rapidez e sem erros? Para isso é indispensável uma marcação grande e inequívoca dos pontos de ligação. Isto aplica-se sobretudo à colocação em funcionamento e manutenção de quadros de comando e instalações. As marcações de bornes da Phoenix Contact estão perfeitamente adaptadas aos bornes.
A pedido pode receber marcações de bornes impressas ou não impressas, em formato de cartão, rolo ou folha.