Identificação de bornes

Identificação de bornes

A identificação de bornes garante uma atribuição inequívoca aquando da cablagem no quadro de comando. Isto ajuda-o a evitar erros durante a instalação, bem como durante a manutenção e reparação. As marcações de bornes distinguem-se essencialmente pelo tipo de montagem: existem marcadores para ranhuras para etiquetas altas e planas, como material em faixa ou agulhas de identificação.

Go to Product Detail Page for item 0810575
STP 4-2 - Marker carriers
STP 4-2 - Marker carriers
0810575

Marker carriers, snaps into ST 1,5... spring-cage terminal blocks, can be marked with UC-TM 4, UC-TMF 4, UCT-TM 4, UCT-TMF 4, ZB 4, or ZBF 4, gray (RAL 7042), unmarked, mounting type: plug in, text field height: 10.5 mm, text field width: 4 mm

Go to Product Detail Page for item 1000708
AK-DST/UK - Marker carrier
AK-DST/UK - Marker carrier
1000708

Marker label, for marking groups of terminal blocks with the top marker groove at an angle of 45° e. g. UK terminal blocks, snaps into the marker groove, the marker carrier can be swung over by 120° and is labeled with EST 24 x 4 or ESL 24 x 4.

Go to Product Detail Page for item 0829154
UCT-TM 5 RD - Marker for terminal blocks
UCT-TM 5 RD - Marker for terminal blocks
0829154

Marker for terminal blocks, Sheet, red (RAL 3000), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 9.9 mm, text field width: 4.2 mm

Go to Product Detail Page for item 0829143
UCT-TM 10 YE - Marker for terminal blocks
UCT-TM 10 YE - Marker for terminal blocks
0829143

Marker for terminal blocks, Sheet, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 10.2 mm, Number of individual labels: 36, text field height: 9.9 mm, text field width: 9.2 mm

Go to Product Detail Page for item 0828738
UCT-TM 7,62 - Marker for terminal blocks
UCT-TM 7,62 - Marker for terminal blocks
0828738

Marker for terminal blocks, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 7.62 mm, Number of individual labels: 48, text field height: 9.9 mm, text field width: 6.65 mm

Go to Product Detail Page for item 0801837
TML (EX3,8)R - Marker strip
TML (EX3,8)R - Marker strip
0801837

Marker strip, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 12, roll length: 30 m, text field height: 3.8 mm, text field width: 30000 mm

Vantagens

  • Rápido e cómodo, graças às marcações de bornes pré-impressas
  • Configuração individual com diferentes sistemas de impressão
  • Comodidade: possibilidade de impressão pelo nosso serviço de rotulagem
  • Tudo de um único fornecedor: marcações também para bornes de outros fabricantes
Colaboradores na máquina de produção de materiais de rotulagem sustentáveis

Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!

Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.

Identificação de bornes em diferentes formatos: UCT, US, UM

Identificação de bornes em diferentes formatos: UCT, US, UM

Identificação de bornes em quadros de comando e instalações

Deseja realizar a cablagem de réguas de bornes com facilidade, rapidez e sem erros? Para isso é indispensável uma marcação grande e inequívoca dos pontos de ligação. Isto aplica-se sobretudo à colocação em funcionamento e manutenção de quadros de comando e instalações. As marcações de bornes da Phoenix Contact estão perfeitamente adaptadas aos bornes.

A pedido pode receber marcações de bornes impressas ou não impressas, em formato de cartão, rolo ou folha.

Impressão e aplicação num único passo
THERMOMARK E SERIES

A THERMOMARK E SERIES garante uma maior eficiência na construção de quadro de comando: o sistema modular, composto por impressoras de rolos por termotransferência e aplicadores, imprime identificações e aplica-as automaticamente em cabos e condutores. A junção destes passos do processo garante uma poupança de tempo de aprox. 60%.

Saber mais
Sistema modular THERMOMARK E SERIES