Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: latching, Number of individual labels: 1, roll length: 5.5 m, text field height: 9.5 mm, text field width: 5500 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Identificação de bornes
A identificação de bornes garante uma atribuição inequívoca aquando da cablagem no quadro de comando. Isto ajuda-o a evitar erros durante a instalação, bem como durante a manutenção e reparação. As marcações de bornes distinguem-se essencialmente pelo tipo de montagem: existem marcadores para ranhuras para etiquetas altas e planas, como material em faixa ou agulhas de identificação.
Marker card, Sheet, white (RAL 9010), labeled, horizontal: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... (99)100, mounting type: adhesive, for terminal block width: 5.08 mm, Number of individual labels: 12, text field height: 3.8 mm, text field width: 5.08 mm
Warning cover, Strip, yellow (RAL 1018), labeled, mounting type: plug in, for terminal block width: 6.2 mm, Number of individual labels: 5
Marker for terminal blocks, Sheet, red (RAL 3000), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 9.3 mm, text field width: 4.15 mm
Marker for terminal blocks, Sheet, blue (RAL 5015), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 60, text field height: 9.9 mm, text field width: 5.2 mm
Insert strip, Sheet, white (RAL 9010), unmarked, can be labeled with: Office printing systems, CMS-P1-PLOTTER, perforated, mounting type: insert, Number of individual labels: 136, text field height: 7 mm, text field width: 44 mm
Terminal strip marker carrier for marking groups of terminals, for mounting on NS 32 or NS 35/7,5 terminal strips, marking field size: 40 x 17 mm
Marker for end clamp, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 9.4 mm, Number of individual labels: 5, text field height: 8 mm, text field width: 30 mm
Marker for terminal blocks, Sheet, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 8.2 mm, Number of individual labels: 42, text field height: 4.7 mm, text field width: 7.4 mm
Marker for terminal blocks, Sheet, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 3.5 mm, Number of individual labels: 108, text field height: 4.7 mm, text field width: 2.7 mm
Vantagens
- Rápido e cómodo, graças às marcações de bornes pré-impressas
- Configuração individual com diferentes sistemas de impressão
- Comodidade: possibilidade de impressão pelo nosso serviço de rotulagem
- Tudo de um único fornecedor: marcações também para bornes de outros fabricantes
Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!
Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.
Identificação de bornes em diferentes formatos: UCT, US, UM
Identificação de bornes em quadros de comando e instalações
Deseja realizar a cablagem de réguas de bornes com facilidade, rapidez e sem erros? Para isso é indispensável uma marcação grande e inequívoca dos pontos de ligação. Isto aplica-se sobretudo à colocação em funcionamento e manutenção de quadros de comando e instalações. As marcações de bornes da Phoenix Contact estão perfeitamente adaptadas aos bornes.
A pedido pode receber marcações de bornes impressas ou não impressas, em formato de cartão, rolo ou folha.