Box PC

Box PC

Os nossos box PC compactos são concebidos para uma ampla gama de tarefas de automação, desde a simples aquisição de dados até aplicações complexas de IoT e Edge. Beneficie de um formato particularmente robusto e economizador de espaço através de montagem em calha metálica ou de parede. Assim, graças à sua potência escalável e a um grande número de interfaces, os nossos PC integrados oferecem uma solução IPC adequada para praticamente qualquer indústria e caso de aplicação.

configurável,
Go to Product Detail Page for item 1376797
VL3 BPC - Box PC
VL3 BPC - Box PC
1376797

IP30-rated industrial box PC (BPC) with an 11th generation Intel® processor. The system can be configured with up to 64 GB RAM. It supports up to two M.2 2280 SSDs configured to 960 GB each. A variety of configurable I/O options exist, including wireless LAN and an optional PCIe expansion slot.

Go to Product Detail Page for item 1433148
VL3 UPC 1110 - Box PC
VL3 UPC 1110 - Box PC
1433148

Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 2 GB LPDDR4 RAM and 30 GB NVMe SSD onboard storage.

configurável,
Go to Product Detail Page for item 1459506
VL3 UPC - Box PC
VL3 UPC - Box PC
1459506

Ultra compact, IP30-rated, fanless industrial box PC (BPC) with Intel Atom® x6000 processor and industry leading connectivity options.
The system offers a choice of processors and is pre-configured with DDR4 RAM and onboard NVMe solid-state storage. The VL3 UPC can be configured with additional M.2 SSD storage and a variety of I/O options, including wireless LAN, serial communication interfaces, additional Ethernet ports, and 4G/LTE.

Go to Product Detail Page for item 1766289
WIN10 TO WIN11 2024 UPG-HIGH - Software package
WIN10 TO WIN11 2024 UPG-HIGH - Software package
1766289

The WIN11 IoT Enterprise LTSC 2024 USB HIGH kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I57), 1376798 VL3 PPC (I57), 1138367 BL2 PPC AIO65 7000 (I64), 2400063 BL RACKMOUNT 2U (I59), 2400064 BL RACKMOUNT 4U (I59)

Go to Product Detail Page for item 1433147
VL3 UPC 1320 - Box PC
VL3 UPC 1320 - Box PC
1433147

Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 8 GB LPDDR4 RAM and 60 GB NVMe SSD onboard storage.

Go to Product Detail Page for item 1766286
WIN10 TO WIN11 2024 UPG-ENTRY - Software package
WIN10 TO WIN11 2024 UPG-ENTRY - Software package
1766286

The WIN11 IoT Enterprise LTSC 2024 USB ENTRY kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I54) , 1376798 VL3 PPC (I54), 1459506 VL3 UPC, 1644121 VL3 PPCS, 1138366 BL2 PPC AIO65 2000 (I63)

Go to Product Detail Page for item 1766928
WIN10 TO WIN11 2024 UPG-VALUE - Software package
WIN10 TO WIN11 2024 UPG-VALUE - Software package
1766928

The WIN11 IoT Enterprise LTSC 2024 USB VALUE kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I55, I56), 1376798 VL3 PPC (I55, I56), 2400063 BL RACKMOUNT 2U (I58), 2400064 BL RACKMOUNT 4U (I58)

As vantagens dos nossos Box-PC

  • Elevada disponibilidade do sistema com design compacto graças à estrutura industrial sem ventilador e ausência de partes móveis
  • Utilização versátil graças a diferentes opções de montagem como, p. ex., em calha metálica
  • Potência do processador adequada à aplicação com processadores eficientes e de alto desempenho Intel® Atom™, Celeron®, Pentium® ou Core™ i da última geração
  • Expansível de forma flexível através de slots de cartões de expansão e PCIe opcionais
  • Opção de hardware seguro via TPM 2.0

Valueline: a nova geração de PC industriais

Novos produtos

Série Rugged WP 6000
VL3 FPM com diferentes tamanhos de ecrã

Painéis web Rugged

Para ambientes exigentes

A nova série Rugged WP 6000 oferece painéis web robustos para ambientes exigentes. Com o intervalo de temperatura alargado, a elevada resistência ao choque e legibilidade à luz solar, são ideais para aplicações robustas de operação no exterior.

Características principais

  • Intervalo de temperatura alargado (-30 °C ... +65 °C)
  • Elevada resistência ao choque (40g) e a vibrações (5g)
  • Ecrãs legíveis à luz solar com proteção UV e IV
  • Ecrãs táteis PCAP de resposta rápida de 7 a 15,6"
  • Sensor integrado de movimento e de luz ambiente

Vantagens

  • Hardware robusto para ambientes agressivos com vidro de 3 mm de espessura, dissipador de calor maior e invólucro mais resistente
  • Aberto e utilizável em qualquer sistema de terceiros
  • Pode ser operado com luvas e é adequado para utilização em ambientes húmidos
  • Ideal para qualquer visualização HTML5 ou baseada no browser

Monitores táteis de ecrã plano

Para a indústria

Os FPM VL3 são ecrãs planos e alargam o portfólio de PCs de painel VL3. Estes monitores combinam o aspeto, a sensação e as propriedades mecânicas das HMIs VL3 PPC e xP 6000 e oferecem opções de conectividade alargadas em comparação com os monitores da série BL FPM.

Características principais

  • Grande seleção de tamanhos de ecrãs
  • O mesmo aspeto que os painéis HMI xP 6000 e os PCs de painel VL3
  • As mesmas propriedades mecânicas que os painéis HMI xP 6000 e os PCs de painel VL3
  • Instalação flexível com ou sem quadro de comando
  • Opções de conectividade alargadas

Vantagens

  • Mesmo aspeto e dimensões de corte que as HMIs TP 6000/WP 6000 e os PCs de painel VL3
  • Opções de ligação melhoradas, incluindo 2 x saída USB e uma opção de sinal VGA, DP ou HDMI
  • Operáveis com luvas e adequados para condições ambientais húmidas

Outras informações
Os nossos IPC e HMI em detalhe

No nosso e-paper pode consultar outros detalhes, como dados técnicos ou informações sobre o portfólio de Interfaces Homem Máquina e PC industriais.

Transferir agora o nosso e-paper
Homem a trabalhar com HMI e IPC