Flexible light guide, passive, flexible, Cylinder head, emission surface: planar, number of displays: 1, (1 row, 1 column), length: 80 mm, ESD protection: <12 kV
Acessórios e componentes IHM para invólucros eletrónicos
Os adaptadores para calha metálica UTA permitem encaixar equipamentos como fontes de alimentação ou distribuidores de sensor e atuador em calhas metálicas padrão. A versão em metal protegida contra corrosão garante uma longa vida útil e fornece uma fixação segura mesmo sob cargas extremas. Os adaptadores para calha metálica são o fundamento fiável para uma integração profissional de equipamentos no quadro de comando.
Single light guide, passive, rigid, Raised head, emission surface: spherical, number of displays: 1, (1 row, 1 column), length: 11.3 mm
Multiple light guides with glare protection, passive, rigid, Raised head, conical, emission surface: spherical, number of displays: 2, (2 rows, 1 column), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Multiple light guides with glare protection, passive, rigid, Raised head, emission surface: spherical, number of displays: 40, (4 rows, 10 columns), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Single light guide, passive, rigid, Countersunk head, emission surface: planar, number of displays: 1, (1 row, 1 column), length: 38.2 mm, ESD protection: <4 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Flexible light guide, passive, flexible, Raised head, emission surface: spherical, number of displays: 1, (1 row, 1 column), length: 50 mm, ESD protection: <12 kV
Multiple light guides with glare protection, passive, rigid, Cylinder head, emission surface: planar, number of displays: 4, (2 rows, 2 columns), pitch: 5.08 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Multiple light guides with glare protection, passive, rigid, Raised head, emission surface: spherical, number of displays: 4, (2 rows, 2 columns), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Multiple light guides with glare protection, passive, rigid, Raised head, emission surface: spherical, number of displays: 36, (4 rows, 9 columns), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Membrane keypad for ICS25x100, self-adhesive, conductive silver technology, 4 keys, 2 colors, 5-position connection lug, pitch: 1.0 mm, transparent window for 0.96″ TFT display
Vantagens
- Equipamento e complemento ideal para os seus invólucros eletrónicos
- Soluções de sistema à medida graças a diferentes variantes de cor e dimensões, entre outras características
- Possibilidade de combinar ecrãs e teclados de membrana
Novidades da tecnologia de ligação de equipamentos
Enquanto fabricante líder de conectores e invólucros eletrónicos, a Phoenix Contact trabalha constantemente com a aspiração de desenvolver novas soluções para as crescentes exigências das suas aplicações industriais e de infraestrutura.
Descubra a nossa nova tecnologia de ligação de equipamentos para a transmissão de sinais, dados e potência, bem como os versáteis invólucros eletrónicos.
Vasta gama de acessórios para uma elevada funcionalidade
Adaptador para calha metálica
Adaptador para calha metálica
Os adaptadores para calha metálica são a solução adequada para instalar na calha metálica os dispositivos sem base de fixação normalizada, transformadores ou elementos volumosos, sempre de forma segura.
- Adaptadores para calha metálica em zinco fundido
- Máxima flexibilidade no posicionamento dos seus dispositivos graças aos furos de montagem
- Poupe espaço com adaptadores adequados em diferentes larguras totais e comprimentos
Ecrãs
Ecrãs
Os ecrãs para invólucros eletrónicos permitem soluções de visualização funcionais em diagonais de ecrã de 2,4 a 15 polegadas. Podem ser utilizados em aplicações móveis e fixas de invólucros eletrónicos.
- Ecrãs LCD de elevado contraste e ecrãs a cores TFT
- Integração fácil e rápida em invólucros eletrónicos
- Possibilidade de utilização em intervalos de temperatura de -20 °C a 70 °C
- Ecrãs táteis disponíveis mediante pedido
- Suportes para ecrã disponíveis em diferentes variantes de cor
Teclados de membrana
Teclados de membrana
Cada vez mais invólucros eletrónicos possuem teclados de membrana. O nosso portfólio pode ser facilmente integrado em invólucros eletrónicos da Phoenix Contact.
- Integração fácil e rápida em invólucros eletrónicos
- Vários tamanhos e cores para designs de dispositivos individuais
- Esquemas personalizados para os clientes mediante pedido
Guias luminosas
Guias luminosas
Mais espaço para o essencial: as guias luminosas permitem a implementação compacta de indicações de estado para invólucros eletrónicos.
- Indicadores visuais de estado e de diagnóstico simples
- Versões horizontais e verticais para indicações de estado redondas ou retangulares
- Montagem simples na placa de circuito impresso através de pinos de compressão
- Elevada flexibilidade graças a versões de indicações únicas ou até 40 vezes
- Graças às guias luminosas, não são necessárias placas de circuito impresso adicionais para díodos emissores de luz
Conceitos técnicos básicos dos invólucros eletrónicos Soluções para a utilização de calhas metálicas
Os invólucros eletrónicos são uma parte integrante elementar de um equipamento. Determinam o seu visual e protegem o sistema eletrónico das influências externas. Além disso, permitem a montagem em unidades hierarquicamente superiores. Por isso, os fabricantes de equipamentos têm de ter em atenção muitos detalhes e isto não ocorre apenas durante a construção, mas também durante a seleção do equipamento, quando se trata de materiais ou de verificações de qualidade. Pode encontrar mais detalhes nesta brochura.