DEK-OE- 5DC/ 48DC/100 - Solid-state relay terminal block
2940223

Input solid-state relay terminal block, input: 5 V DC, output: 3 - 48 V DC/100 mA, terminal block width: 6.2 mm

Докладно про виріб









Сумісна продукція



Переваги

Actuator version available
EB-DIK insertion bridges
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A or 240 V AC/800 mA
Integrated output protective circuit
Integrated input circuit
Electrical isolation between input and output at up to 2.5 kVrms
Zero voltage switch at AC output
Status indicator