Multiband omnidirectional antenna for wall or mast mounting, 0.6 GHz ... 7.1 GHz, gain: 1 dBi ... 3 dBi, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clamps
Routers industriais para manutenção remota e cibersegurança
Os nossos robustos routers industriais ligam diferentes redes por cabo (router LAN e router NAT) ou comunicação móvel (router 2G/3G/4G/5G) para a manutenção remota, proteção da sua rede local e troca de dados em aplicações industriais. Muitos produtos contêm funções integradas de VPN e firewall. Para a máxima segurança, os routers mGuard protegem contra ciberataques e software maligno.
SMS relay and signaling module, European version, monitor analog and digital values via cellular network, switch relay outputs remotely, communication via SMS or cellular network data connection (e-mail transmission, app), supply voltage 10 V ... 60 V DC
Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 0.6 GHz ... 7.1 GHz, gain: 2 dBi ... 4 dBi, degree of protection: IP67, shockproof: IK10, seawater-resistant, connection: N (female)
Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, unmanaged, 4-port switch, development process certified in accordance with IEC 62443-4-1, Certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3
Passive PoE solution for fixed power supply of PoE end devices (PD), 10/100 Mbps, -40°C ... +75°C, DIN rail mounting
Wall adapter for the Cellulink M25 outdoor cellular router, for mounting on walls and straight surfaces, vibration resistance and theft protection using the enclosed screw, can be used as a drilling template, wind load up to 220 km/h
Industrial 4G LTE router, worldwide use, fallback to 3G (HSPA+) and 2G (EDGE), 2 Ethernet interfaces, firewall, NAT, IPsec and OpenVPN support, 2x SMA-F antenna socket, SMS and email transmission, 2 digital inputs, 1 digital output
Industrial 4G outdoor router, CAT1, 10 Mbps, integrated antennas 1x1 SISO, EU device, fallback to 2G, IEC 62443-4-2, mast mounting, panel mounting with accessories, 1 RJ45 port (PoE In), NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10
Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas 2x2 MIMO, can be used worldwide, fallback to 3G and 2G, IEC 62443-4-2, control cabinet mounting, 1 RJ45 port (PoE In) and COMBICON, NAT, Dual SIM, eSIM ready, GNSS, IP66/69K, IK10
Novos produtos
Segurança industrial
A cibersegurança é a condição essencial para uma rede fiável
Cibersegurança industrial é a proteção de sistemas industriais ligados em rede contra ataques, roubo de dados, falhas causadas por vírus, programas maliciosos e uso indevido. Os ciberataques e o software maligno podem provocar grandes danos: desde a perda de know-how, imagem e dados, passando por tempos de imobilização dispendiosos e custos de pessoal para a eliminação de danos, até elevados pedidos de resgate.
Por isso, oferecemos routers de segurança ou firewalls industriais, concebidos especialmente para os requisitos da indústria e que controlam o tráfego de dados na rede: apenas o tráfego de dados desejado é autorizado, evitando, assim, ataques não autorizados. Desta forma é aumentada a disponibilidade das suas instalações.
Manutenção remota segura
Acesso remoto mundial às máquinas
Para a manutenção remota de instalações industriais em todo o mundo, a Phoenix Contact oferece um amplo portfólio de routers industriais robustos e aptos para o futuro para acesso remoto com fio ou sem fio a redes. Os produtos possuem modernos mecanismos de segurança como VPN, encriptação IPsec e firewall integrada. Assim, consegue estabelecer ligações com as suas máquinas e instalações em qualquer momento e a qualquer hora e pode realizar os trabalhos de manutenção e assistência de forma rápida e eficiente.
Antenas adequadas para todas as aplicações
Acessórios adequados para routers de rede móvel
Para uma comunicação fiável do seu router de rede móvel, a Phoenix Contact oferece as antenas de rede móvel e os cabos de antena adequados. Dependendo do local de aplicação, escolha entre antenas omnidirecionais para montagem no quadro de comando, para montagem na parede ou poste ou para montagem direta no equipamento. Acessórios como a respetiva proteção contra sobretensão completam o pacote.
Pode encontrar mais informações sobre a seleção da antena adequada e a montagem correta no nosso folheto "10 regras para antenas".