Mobile handheld device, battery-powered, for processing on-tape ferrules 0.5 mm2 with functional end, suitable for PVC insulated conductors (H05V-K), CUTFOX 12 cable cutter, waste guide plate 2, service tool for error correction, and one strip of ferrules 0.5 mm2, packed in a robust case.
CF CRIMPHANDY 0,5
-
自动剥线和压接设备
1212463
产品详情
适配产品
优势
具有自动监控功能,可确保持续获得最佳结果
得益于电池运行和料仓,具有无限移动使用可能性
Crimphandy是电气装配工具的创新产品。通过这款便携式手持设备,可在两秒钟内完成导线的剥线和压接。由此可以节省75%的时间。